

Brand: Hubbell Premise Wiring
Catalog ID: IMH110ST2GY
Standard Product
Application
HDMI Set Active Module
Catalog Number
IMH110ST2GY
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HDMI
UPC
662620310961
Display Size
2-Unit
Weight
0.4 lb
Connectivity
110 Punch Down Block
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25