HUBBELL CANADA
ISTATION MODULE, Mini XLR 1U, Aluminum, MS90
Image of IMXLRM1AL ISTATION MODULE, Mini XLR 1U, Aluminum, MS90
Image of IMXLRM1AL ISTATION MODULE, Mini XLR 1U, Aluminum, MS90
Discontinued

ISTATION MODULE, Mini XLR 1U, Aluminum, MS90

Brand: Hubbell Premise Wiring

Catalog ID: IMXLRM1AL

iStation Module, Mini XLR, 1-Unit, Almond

Standard Product

General

Application

Loaded Pro AV Modules

Catalog Number

IMXLRM1AL

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

XLR

UPC

662620284231

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25