

Brand: Hubbell Premise Wiring
Catalog ID: IM35AR1OW
Standard Product
Application
2 RCA Left Right Audio W/3.5mm Stereo Audio
Catalog Number
IM35AR1OW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
L/R Audio, 3.5mm Stereo
Temperature Rating
Per TIA
Type
RCA
UPC
662620214306
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25