HUBBELL CANADA
iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black
Image of IMC3511015BK iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black
Image of IMC3511015BK iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMC3511015BK

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, Black

  • RCA Component
  • 3.5 MM Stereo Jack
  • 1.5-Unit
  • Black

Standard Product

General

Application

RCA Component and 3.5 MM Stereo Jack

Catalog Number

IMC3511015BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, 3.5 Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620307015

Dimensions

Display Size

1.5-Unit

Weight

0.5 lb

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10