HUBBELL CANADA
iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit
Image of IM153X2OW iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit
Image of IM153X2OW iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit
Discontinued

iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit

Brand: Hubbell Premise Wiring

Catalog ID: IM153X2OW

iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit

  • SVGA with 3.5 MM Stereo Jack and XLR
  • Screw Terminal
  • 2-Unit

Standard Product

General

Application

Loaded Pro AV Modules

Catalog Number

IM153X2OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

15-Pin Screw Term

UPC

662620290089

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25