



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ620GYTR
Tamper Resistant 20A 125V Receptacle
Application
Catalog Number
RJ620GYTR
Color
Contact
Beryllium Copper, Brass
Environmental Conditions
EU RoHS Indicator
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302596
Display Size
1-Gang Standard Sized
Weight
0.2 lb
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper, Brass
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Temperature Rating
Per TIA
Carton Quantity
10