HUBBELL CANADA
J990, Copper Bail, Tin Plated
Image of J990 J990, Copper Bail, Tin Plated
Image of J990 J990, Copper Bail, Tin Plated
play
3D View
play
360 View

J990, Copper Bail, Tin Plated

Brand: Burndy

Catalog ID: J990

Copper Bail for Compression C Connector, Electro Tin Plated.

  • Designed to make hot-line clamp adapter using HYCRIMP, CABELOK CRIMPIT, or Figure 6-Shaped CRIMPIT Connectors (sold separately)
  • Where hot sticks are used, the CABELOK CRIMPIT or Figure 6-Shaped CRIMPIT are recommended (sold separately)
  • The line can be approached with the connector and bail held in the tool
  • Bails are tin-plated hard drawn copper

General

Application

Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors

Catalog Number

J990

Material

Copper

Plated

Yes

Plating Type

Tin

Product Type

Compression

Sub Brand

CONNECTOR

Type

Bail

UPC

781810014080

UPC 14 Digit GTIN

00781810014080

Dimensions

Diameter

0.25 in

Dimension - Height inch

4.1 in

Dimension - Height mm

102 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

7200