HUBBELL CANADA
Jack Accessories Icon Blank Purple Cable Connector
Image of IP100 Jack Accessories Icon Blank Purple Cable Connector
Image of IP100 Jack Accessories Icon Blank Purple Cable Connector

Jack Accessories Icon Blank Purple Cable Connector

Brand: Hubbell Premise Wiring

Catalog ID: IP100

Jack Accessories, Icon Blank, Purple

  • Mounts within the icon slots located above the RJ45 opening
  • Custom Icon numbering and labeling available

General

Catalog Number

IP100

Color

Performance

Accessories

Product Family

Jack Icons

Specifications

  • Accessory Type - Blank
  • Product Offering - Icons

Type

Blank

UPC

662620840147

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Operational

Performance

Accessories

Logistics

Carton Quantity

20