HUBBELL CANADA
Jack Accessories Icon Voice White Cable Connector
Image of IW100T Jack Accessories Icon Voice White Cable Connector
Image of IW100T Jack Accessories Icon Voice White Cable Connector

Jack Accessories Icon Voice White Cable Connector

Brand: Hubbell Premise Wiring

Catalog ID: IW100T

Jack Accessories, Icon Voice, White

  • Mounts within the icon slots located above the RJ45 opening
  • Custom Icon numbering and labeling available

General

Catalog Number

IW100T

Color

Performance

Accessories

Product Family

Jack Icons

Specifications

  • Accessory Type - Telephone
  • Product Offering - Icons

Type

Telephone

UPC

662620840383

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Operational

Performance

Accessories

Logistics

Carton Quantity

20