HUBBELL CANADA
JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
Image of HXJ6GY25 JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
Image of HXJ6GY25 JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
Image of HXJ6GY25 JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
Image of HXJ6GY25 JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
+2
Image of HXJ6GY25 JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90
Discontinued

JACK Cat 6 HXJ Universal A/B 8 Position Gray 25 Pack MS90

Brand: Hubbell Premise Wiring

Catalog ID: HXJ6GY25

Telephone/Data, Jack, XCELERATOR, Cat 6, Gray, 25 Pack

  • Third Party Verified Category 6 Component Compliant
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Mating Cycles Exceed Industry Standard by Four Times

Standard Product

General

Catalog Number

HXJ6GY25

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Xcelerator Category 6, 5e, 3 and USOC Jacks

Material - Mounting Hardware

Keystone

Performance

Cat 6

Product Family

Cat 6

Temperature Rating

Per TIA

UPC

662620825311

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Standards - RoHS Compliance Status

CM

Operational

Performance

Cat 6

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack