HUBBELL CANADA
JACK CAT6A UNI SHIELDED 24PK Electrical Connector
Image of SJ6A24 JACK CAT6A UNI SHIELDED 24PK Electrical Connector
Image of SJ6A24 JACK CAT6A UNI SHIELDED 24PK Electrical Connector
Image of SJ6A24 JACK CAT6A UNI SHIELDED 24PK Electrical Connector
Image of SJ6A24 JACK CAT6A UNI SHIELDED 24PK Electrical Connector
+3
Image of SJ6A24 JACK CAT6A UNI SHIELDED 24PK Electrical Connector
Discontinued

JACK CAT6A UNI SHIELDED 24PK Electrical Connector

Brand: Hubbell Premise Wiring

Catalog ID: SJ6A24

JACK, CAT6A, UNI, SHIELDED, 24PK

  • Third Party Verified Category 6A Component
  • Precision and Reliable Tool-Less Termination
  • True 10GBASE-T Application Assurance

General

Catalog Number

SJ6A24

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Specifications

Shielding Housing - Zinc die-cast

UPC

662620601533

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Logistics

Carton Quantity

15

Number of Pieces in Package

24 Pack