




Brand: Hubbell Premise Wiring
Catalog ID: HJ6ABK25
Standard Product
Application
Telephone and Data Distribution Jack
Catalog Number
HJ6ABK25
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
NEXTSPEED Ascent Category 6A Jacks
Material - Mounting Hardware
Keystone
Performance
Series
Cat 6A
Specifications
Temperature Rating
Per TIA
UPC
662620214108
Display Size
Standard Sized Product
Connectivity
Insulation Displacement
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Performance
Temperature Rating
Per TIA
Carton Quantity
4
Number of Pieces in Package
25 Pack