HUBBELL CANADA
Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Image of HJ6AGY25 Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Image of HJ6AGY25 Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Image of HJ6AGY25 Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Image of HJ6AGY25 Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Image of HJ6AGY25 Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack
Discontinued

Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HJ6AGY25

Jack, Keystone, Cat 6A, Universal, Gray, 25 Pack

  • Third Party Verified Category 6A Component Exceeds TIA and ISO Limits
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HJ6AGY25

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

NEXTSPEED Ascent Category 6A Jacks

Material - Mounting Hardware

Keystone

Performance

  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -

Series

Cat 6A

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin lead 60/40 plating over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating
  • Packaging - Carton 100% recycled material - bag 85% recycled material

Temperature Rating

Per TIA

UPC

662620214115

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Performance

  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -

Temperature Rating

Per TIA

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack