HUBBELL CANADA
Jack, Keystone, Cat 6A, Universal, Green
Image of HJ6AGN Jack, Keystone, Cat 6A, Universal, Green
Discontinued

Jack, Keystone, Cat 6A, Universal, Green

Brand: Hubbell Premise Wiring

Catalog ID: HJ6AGN

Jack, Keystone, Cat 6A, Universal, Green

  • Third Party Verified Category 6A Component Exceeds TIA and ISO Limits
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Qualified to 150% of 802.3bt PoE Current Level
  • Bulk and Green Packaging Reduces Excess Waste on the Job

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HJ6AGN

Color

Green

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Keystone

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin lead 60/40 plating over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating
  • Packaging - Carton 100% recycled material - bag 85% recycled material

Temperature Rating

Per TIA

UPC

662620214016

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Number of Pieces in Package

Single