Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 12300-029
Catalog Number
12300-029
Handle Type
Over-Sized Molded
Material
Steel
Length
7.25 in
Length Metric
184 mm
Weight
1.6 oz
Wire Length
1.1 in