SOLUTIONS THAT HELP YOU SUCCEEDHubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Ripley Tools
Catalog ID: 37855
Accessibility
End
Catalog Number
37855
Material
Aluminum
Length
2.63 in
Length Metric
67 mm
Max. Coax Cable Size
1160
Weight
6 oz