HUBBELL CANADA
K11A34U2, AL Universal Terminal, 2-Conductor, 2-Hole
Image of K11A34U2 K11A34U2, AL Universal Terminal, 2-Conductor, 2-Hole

K11A34U2, AL Universal Terminal, 2-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K11A34U2

Aluminum Universal Terminal, 2 Hole, Two: 4/0 AWG (Str)-500 kcmil, 1/4" Stud, .69" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K11A34U2

Connector Type

Stacked

EU RoHS Indicator

Yes

Hex Key

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370278

UPC 14 Digit GTIN

00781810370278

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

2.31 in

Dimension - Height fraction

2.4 in

Dimension - Height inch

2.40 in

Dimension - Height mm

61 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.91 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

1.45 in

Dimension - Screw Size inch

15/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Width fraction

1-11/25 in

Dimension - Width inch

1.44 in

Dimension - Width mm

37 mm

Package Height

3.25 in

Package Length

5.45 in

Package Weight

2.98 lb

Package Width

4.75 in

Conductor Related

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

4/0 AWG-500 kcmil

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Conductor Size

4/0 AWG-500 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

90

Pallet Quantity

2880