




Brand: Burndy
Catalog ID: K2C26B1
Application
For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar
Catalog Number
K2C26B1
Material
Bronze Alloy, Leaded
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Stud Installation Torque inch pounds
480 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810257456
UPC 14 Digit GTIN
00781810257456
Dimension - B Length fraction
1-1/16 in
Dimension - B Length inch
1.04 in
Dimension - Body Width inch
0.88 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.25 in
Dimension - Height fraction
1-3/8
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.09 in
Dimension - Nut Width inch
1.04 in
Dimension - P inch
0.44 in
Dimension - Threads per inch
13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range
2 AWG-3/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
2 AWG-2/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
480 LBS/in
Carton Quantity
25
Pallet Quantity
5800