HUBBELL CANADA
Image of K2C28 K2C28, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C28, SERVIT POST Mechanical Connector, 2 Cables to Flat

OR

Brand: Burndy

Catalog ID: K2C28

Mechanical Grounding Connector, Cable to Flat, 1-4/0 AWG, Stud Dia:5/8-11.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C28

EU RoHS Indicator

Yes

Material

Copper Alloy

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257500

UPC 14 Digit GTIN

00781810257500

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Body Width inch

1.18 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.00 in

Dimension - Height fraction

1-3/4

Dimension - Height inch

2.46 in

Dimension - Height mm

49.3 mm

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Dimension - Threads per inch

11

Dimension - Width inch

62 mm

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG-1 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

25