HUBBELL CANADA
Image of K3009 K3009 - 3" 90° Liquidtight Connector Non-Insulated

K3009 - 3" 90° Liquidtight Connector Non-Insulated

Brand: Killark

Catalog ID: K3009

3" 90° Liquidtight Connector Non-Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K3009

Color

Gray

EU RoHS Indicator

Insulation Type

Non-insulated

Material

Iron, Malleable

Series

K Series

Style

90 Degree

Type

UPC

783936998626

Dimensions

Hub Size

3"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699