HUBBELL CANADA
K5P6C2P1/0CAG1, Aluminum Neutral Bar, 600 Volt Rated
Image of K5P6C2P1/0CAG1 K5P6C2P1/0CAG1, Aluminum Neutral Bar, 600 Volt Rated
Image of K5P6C2P1/0CAG1 K5P6C2P1/0CAG1, Aluminum Neutral Bar, 600 Volt Rated

K5P6C2P1/0CAG1, Aluminum Neutral Bar, 600 Volt Rated

Brand: Burndy

Catalog ID: K5P6C2P1/0CAG1

Aluminum neutral bar, 6061-T6 aluminum alloy, tin plated, (5) #14-6 AWG, (2) #14-1/0 AWG, 7 Total Circuits

  • Aluminum Neutral Bar
  • Temperature Rating: 194F
  • 600V Minimum Voltage Rating

General

Catalog Number

K5P6C2P1/0CAG1

Insulation

Y

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Temperature Rating

194° F

UPC

781810665572

UPC 14 Digit GTIN

00781810665572

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.26 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Dimensions

2.26 in x 0.38 in x 0.62 in

Height

0.62 in

Length

2.26 in

Package Height

3.4 in

Package Length

5.5 in

Package Weight

3.26 lb

Package Width

4.75 in

Width

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 14 AWG

Conductor - Copper Str Size Range

1/0 AWG - 14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

150

Pallet Quantity

27000