HUBBELL CANADA
KA25H, Cu Mechanical Set Screw Lug, #4-1/0 Str, 3/8 Stud"
Image of KA25H KA25H, Cu Mechanical Set Screw Lug, #4-1/0 Str, 3/8 Stud"
Image of KA25H KA25H, Cu Mechanical Set Screw Lug, #4-1/0 Str, 3/8 Stud"

KA25H, Cu Mechanical Set Screw Lug, #4-1/0 Str, 3/8 Stud"

Brand: Burndy

Catalog ID: KA25H

Compact, high copper alloy set screw, 1-Hole, 3/8" Stud, #4-1/0 Stranded

  • Mechanical Terminal for Copper
  • #4 - 1/0 Str Copper, 3/8" Stud
  • 600V Minimum Voltage Rating
  • UL Listed

General

Catalog Number

KA25H

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Product Type

Mechanical

Type

Bolted Lugs & Terminals

UPC

781810528396

UPC 14 Digit GTIN

00781810528396

Dimensions

Dimension - Height inch

0.94 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.63 in

Dimension - Mounting Hardware Bolt Size inch

1/2 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Dimensions

1.69 in x 0.75 in x 0.94 in

Height

0.94 in

Length

1.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

# 4 Str. - 1/0 Str.

Conductor Type

CU C Str-Size

Number Of Wires

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

12000