HUBBELL CANADA
Image of KA4C KA4C, Copper Mechanical Terminal, 1-Hole
Image of KA4C KA4C, Copper Mechanical Terminal, 1-Hole

KA4C, Copper Mechanical Terminal, 1-Hole

Brand: Burndy

Catalog ID: KA4C

High Copper Alloy Terminal, Compact, 1-hole, 1/4" Stud, #14 AWG Sol-4 AWG Str.

Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA4C

Connector Type

Terminal

Hardware Type

5 / 16 "

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

KA-LUG

Type

Bolted Lugs & Terminals

UPC

781810361405

UPC 14 Digit GTIN

00781810361405

Dimensions

Dimension - B Length fraction

8/17 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Size fraction

1/4

Dimension - Height fraction

3/4

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - Hole Size fraction

9/32

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Dimension - Stud Size inch

1/4

Package Height

4.5 in

Package Length

5 in

Package Weight

3.21 lb

Package Width

4 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1000

Pallet Quantity

48000