HUBBELL CANADA
KAPO350, Mechanical Pin Adaptor, Dual Rated, Offset Pin
Image of KAPO350 KAPO350, Mechanical Pin Adaptor, Dual Rated, Offset Pin
Image of KAPO350 KAPO350, Mechanical Pin Adaptor, Dual Rated, Offset Pin

KAPO350, Mechanical Pin Adaptor, Dual Rated, Offset Pin

Brand: Burndy

Catalog ID: KAPO350

Wire Range #350 kcmil, Dual Rated, 600 V, Mechanical Offset Pin Adaptor

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO350

Connector Type

Offset

Hex Key

3/8 in

Installation Torque Recommended in-lb

450

Material

Aluminum

Product Family

MECHANICAL

Product Type

Pin Terminal

Type

1/0 - 350 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493360

Dimensions

Dimension - Strip Length inch

1.11 in

Dimensions

2.75 in x 1.5 in x 2 in

Height

2 in

Length

2.75 in

Outside Diameter

1.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Electrical Ratings

Amperage Rating

350 A

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 350 kcmil

Conductor - Copper DLO Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex H Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex I Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex K Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 350 kcmil

Conductor Size

1/0 AWG- 350 KCMIL

Force Related

Installation Torque Recommended in-lb

450

Configuration

Connector Type

Offset

Logistics

Carton Quantity

25

Pallet Quantity

2250