HUBBELL CANADA
KASB28U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole
Image of KASB28U2N KASB28U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole
Image of KASB28U2N KASB28U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

KASB28U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

Brand: Burndy

Catalog ID: KASB28U2N

Mechanical Shear Bolt Lug, 2/0-4/0 AWG, 2-hole, 1/2" Stud, 1.75 Spacing, Dual Rated, Tin Plated

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB28U2N

Product Type

1 Cable

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945658899

Dimensions

Dimensions

5.85 in x 1.1 in x 1.35 in

Height

1.35 in

Length

5.85 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.1 in

Logistics

Carton Quantity

14

Pallet Quantity

3276