

Brand: Burndy
Catalog ID: KASB39U12
Catalog Number
KASB39U12
Product Type
1 Cable
Series
QIKSHEAR™ Series
Type
Bolted Lugs & Terminals
UPC
621945658868
Dimensions
5.19 in x 1.67 in x 2 in
Height
2 in
Length
5.19 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.67 in
Carton Quantity
20
Pallet Quantity
1680