HUBBELL CANADA
KASB44U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole
Image of KASB44U12 KASB44U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole
Image of KASB44U12 KASB44U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole

KASB44U12, QIKSHEAR™ Series, Shear Bolt Lug, 1-hole

Brand: Burndy

Catalog ID: KASB44U12

Mechanical Shear Bolt Lug, 1000 kcmil, 1-hole, 1/2" Stud, Dual Rated, Tin Plated

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB44U12

Product Type

1 Cable

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945646384

Dimensions

Dimensions

5.19 in x 1.75 in x 2.11 in

Height

2.11 in

Length

5.19 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.75 in

Logistics

Carton Quantity

14

Pallet Quantity

1260