HUBBELL CANADA
KAUKIT2, AL Alloy Transformer Lug Kit, Supplied w/ Hardware
Image of KAUKIT2 KAUKIT2, AL Alloy Transformer Lug Kit, Supplied w/ Hardware
Image of KAUKIT2 KAUKIT2, AL Alloy Transformer Lug Kit, Supplied w/ Hardware

KAUKIT2, AL Alloy Transformer Lug Kit, Supplied w/ Hardware

Brand: Burndy

Catalog ID: KAUKIT2

High Strength Aluminium Alloy Tranformer Lug Kit, #6 - 250 kcmil, Tin-Plated.

  • UL Listed, CSA Certified, AL9CU dual rated set screw terminals to ensure the transformer feeders and taps are terminated properly
  • Plated steel cap screws and hex nuts with captive conical washers or individual Belleville washers
  • Terminal to bus connections made using proper hardware resulting in true torque to pressure performance compensates for dissimilar metal expansion and contraction
  • Hardware packed in plastic bag to prevent lost hardware prior to installation
  • Larger 800 kcmil lugs (KAUKIT3 and KAUKIT4 only) accommodates common 750 kcmil tap conductors in larger transformers

General

Application

used to provide low contact resistance

Catalog Number

KAUKIT2

Connector Type

Lug/Hardware Kit

Material

Aluminum

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810600122

UPC 14 Digit GTIN

00781810600122

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Lug/Hardware Kit

Logistics

Carton Quantity

20

Package Contents

(12) KA29U;(8) 1/4 - 20 x 3/4 in, (8) 1/4-20 x 2 in Hex Head Bolt;(16) 1/4-20 in Hex Head Nut;Captive to Nut

Pallet Quantity

840