HUBBELL CANADA
KC23B2, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC23B2 KC23B2, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC23B2 KC23B2, SERVIT POST Mechanical Connector, Cable to Flat

KC23B2, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC23B2

Mechanical Connector; Cable to Flat; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

  • SERVIT POST™ mechanical connector used to ground 1 cable to steel structures, fence posts, and transformers
  • Also used to tap 1 cable from bus bar
  • 1-Wrench installation

General

Catalog Number

KC23B2

Material

Bronze, Leaded, Commercial

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

621945138292

UPC 14 Digit GTIN

00621945138292

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Cross Flats inch

0.62 in

Dimension - D inch

0.50 in

Dimension - Height inch

1.05 in

Dimension - Height mm

26.7 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.55 in

Dimension - P inch

0.31 in

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

14850