HUBBELL CANADA
KC28B1TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated
Image of KC28B1TN KC28B1TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated

KC28B1TN, SERVIT POST Mech Conn, Cable to Flat, Tin Plated

Brand: Burndy

Catalog ID: KC28B1TN

Mechanical Connector; Cable to Flat; Nut Torque: 500 in-lbs; Stud Torque: 660 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC28B1TN

Material

Copper Alloy, Cast

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

660 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810279373

UPC 14 Digit GTIN

00781810279373

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Body Width inch

1.18 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.45 in

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Package Height

10 in

Package Length

10 in

Package Weight

14 lb

Package Width

10 in

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

1000