HUBBELL CANADA
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 12MM
Image of LNM12BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 12MM

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 12MM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNM12BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 12MM

Corrosion resistant and Non-conductive

Lot do 100

General

Application

Catalog Number

LNM12BPK100

Color

Construction

Molded

EU RoHS Indicator

Item Type

Low Profile Metric Cord Connector Locknuts

Material

Non-Metallic

Series

Low Profile Metric

Specifications

  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M12
  • Packaging - Bulk 100 per carton
  • Product Type - Cord Connector Accessories

Type

UPC

783585018638

Dimensions

Display Size

12mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

8