HUBBELL CANADA
Kellems Wire Management, Cord Connectors, European Style, .59-1.0", 32MM, Gray
Image of SECM32G Kellems Wire Management, Cord Connectors, European Style, .59-1.0", 32MM, Gray

Kellems Wire Management, Cord Connectors, European Style, .59-1.0", 32MM, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECM32G

Kellems Wire Management, Cord Connectors, European Style, .59-1.0", 32MM, Gray

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECM32G

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile Metric

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .59"-1.00" (15.0-25.4)
  • Gland - Buna N
  • Hub Size - M32

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018607

Dimensions

Display Size

32mm

Hub Size

M32

Conductor Related

Conductor Range

0.59-1.00 in (15.0-25.4 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

IP66

Operational

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

10