HUBBELL CANADA
Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh
Image of 07401073 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh
Image of 07401073 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh
play
Kellems Wire Management Solutions
Image of 07401073 Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07401073

Kellems Wire Management, Deluxe Cord Grips, 90 Degree Male, .375-.437", 3/8" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation

Standard Product

General

Application

Catalog Number

07401073

Environmental Conditions

EU RoHS Indicator

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Series

Deluxe Cord Grips Series

Specifications

  • -
  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Thread Size

3/8" NPT

Type

UPC

783585322544

Dimensions

Display Size

3/8" NPT

Thread Size

3/8" NPT

Weight

0.05 lb

Conductor Related

Cable Diameter Range

0.375 in-0.437 in

Cable Size

.375"-.437" (.95-1.11)

Conductor Range

0.375-0.437 in (.95-1.11 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Logistics

Carton Quantity

5