HUBBELL CANADA
Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread
Image of 074M321250 Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread
Image of 074M321250 Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread
play
Kellems Wire Management Solutions
Image of 074M321250 Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread
+2
Image of 074M321250 Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread

Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074M321250

Kellems Wire Management, Deluxe Cord Grips, Straight Metric Male, M32 Thread

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum Fiting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Standard Product

General

Application

Straight Male- Form 5

Catalog Number

074M321250

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Series

PG and Metric Threaded

Specifications

  • Body - Aluminum
  • Bushings - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Type

Straight Metric Male Thread

UPC

783585327907

Dimensions

Display Size

32mm

Hub Size

M32

Weight

0.25 lb

Conductor Related

Cable Diameter Range

1.000 in-1.125 in

Cable Size

1.000"-1.125" (2.54-2.86)

Conductor Range

1-1.125 in (2.54-2.86 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Logistics

Carton Quantity

5