HUBBELL CANADA
Image of 07310005 Kellems Wire Management, I-Grips, .85- 1.00", Galvanized
Image of 07310005 Kellems Wire Management, I-Grips, .85- 1.00", Galvanized
play
Kellems Wire Management Solutions
Image of 07310005 Kellems Wire Management, I-Grips, .85- 1.00", Galvanized
+1
Image of 07310005 Kellems Wire Management, I-Grips, .85- 1.00", Galvanized

Kellems Wire Management, I-Grips, .85- 1.00", Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 07310005

Kellems Wire Management, I-Grips, .85- 1.00", Galvanized

Kellems® I-Grips are made of high strength, plastic coated galvanized steel strand. They are offered in six sizes to fit all cable diameters used with Hubbell Insulgrip® Kellems l-Grips will control cable arc-of-bend and reduce high pull tensions from being transmitted to the wiring terminals.

  • Controls cable arc-of-bend
  • Provides heavy-duty strain relief
  • Easily attached to Insulgrip plug and connector body

Plastic Coated Mesh

General

Application

Light Duty

Approx Breaking Strength

250 lbs

Catalog Number

07310005

Color

Construction

Woven

Item Type

I-Grips

Material

Galvanized Steel Mesh for Insulated Cables, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Specifications

  • Eye - Aluminum
  • Strand - Galvanized Steel
  • Tube - Plastic

Style

I-Grips, For Hubbell Devices

Type

Eyelets (2)

UPC

783585332185

Dimensions

Display Size

Standard Sized

Weight

0.164 lb

Conductor Related

Cable Diameter Range

0.85 in-1.00 in

Cable Size

.85"-1.00" (2.16-2.54)

Cable Specification

Mesh Length @ Nom. Dia. : 8" (20.32 cm)

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

250 lbs

Logistics

Carton Quantity

20

Pallet Quantity

5120