HUBBELL CANADA
Image of 074093543 Liquidtight System, 90 Degree, 3/4", Insulated with Mesh
Image of 074093543 Liquidtight System, 90 Degree, 3/4", Insulated with Mesh
play
Kellems Wire Management Solutions
Image of 074093543 Liquidtight System, 90 Degree, 3/4", Insulated with Mesh
Image of 074093543 Liquidtight System, 90 Degree, 3/4", Insulated with Mesh
Discontinued

Liquidtight System, 90 Degree, 3/4", Insulated with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074093543

Kellems Wire Management, Liquidtight System, 90 Degree, 3/4", Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

074093543

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Product Family

Liquidtight Conduit Series

Specifications

  • Body - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Seal - Nylon
  • Strand - Stainless Steel

Style

For Metal & Non-Metallic PolyTuff I

Type

UPC

783585331997

Dimensions

Conduit Trade Size

3/4 in

Weight

0.45 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Logistics

Carton Quantity

10

Pallet Quantity

800