HUBBELL CANADA
Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray
Image of HBL10CM41S Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray
Image of HBL10CM41S Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray
Discontinued

Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10CM41S

Kellems® Cord Connector, Non-Metallic, .62-.75", 1"

Strain relief and a Watertight seal

Marine Wiring Applications

General

Application

Straight Male

Catalog Number

HBL10CM41S

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Item Type

Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Diameter Range - .63 - .75 in. (15.9 -19.1)
  • Hub Size - 1.0 in. NPT
  • Product Type - Cord Connectors

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585808062

Dimensions

Display Size

1" NPT

Weight

0.2 lb

Conductor Related

Conductor Range

0.63-0.75 in (15.9-19.1 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

Logistics

Carton Quantity

10