HUBBELL CANADA
Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Black, Black Housing
Image of SFFSCSBKBK Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Black, Black Housing
Image of SFFSCSBKBK Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Black, Black Housing

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Black, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFFSCSBKBK

Fiber Optic Connectors, Snap-Fit,Flush, SC Simplex, Zircon Sleeves, Black, Black Housing.

  • Snap Fit
  • Black Housing
  • Flush
  • SC Simplex
  • Black Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFSCSBKBK

Color

Black

Color - Housing

Black

Environmental Conditions

Indoor

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

  • Flush
  • Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620305745

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25