HUBBELL CANADA
Keystone USB Jack, Snap-Fit, V3.0, A to A, Black
Image of SFUSBAA3BK Keystone USB Jack, Snap-Fit, V3.0, A to A, Black
Image of SFUSBAA3BK Keystone USB Jack, Snap-Fit, V3.0, A to A, Black

Keystone USB Jack, Snap-Fit, V3.0, A to A, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFUSBAA3BK

Keystone USB Jack, Snap-Fit, V3.0, A to A, Black

  • Keystone USB Jack
  • Snap-Fit
  • V3.0
  • A to A
  • Black

Standard Product

General

Catalog Number

SFUSBAA3BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

USB

Temperature Rating

Per TIA

Type

Data

UPC

662620326122

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25