HUBBELL CANADA
KFLC3030 - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens
Image of KFLC3030 KFLC3030 - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens
Image of KFLC3030 KFLC3030 - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens
play
3D View
Image of KFLC3030 KFLC3030 - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens

KFLC3030 - KFLC Series LED Floodlight, Hazardous Rated 30 Watt, 120-277 VAC , 5000K, 2662 Lumens

Brand: Killark

Catalog ID: KFLC3030

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • One 3/4” NPT hub & R-21 3/4” x 1/2” reducer is standard
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40?C to 55?C
  • Solderless LED Board Connections – Vibration Resistant
  • Instant On – Including after power interruption
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

General

Application

Catalog Number

KFLC3030

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

Lumen Range

15,001-25,000 lm

Lumens

2662

Mounting Type

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFLC Series

UPC

783936111971

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

680.5

Voltage Rating

120-277 VAC

Wattage

30 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

15,001-25,000 lm

Lumens

2662

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C