

Brand: Killark
Catalog ID: KFP400-76
Rugged weathertight housing of copper-free aluminum with corrosion resistant bronze finish. Wide beam distribution. Thermal shock, impact-resistant lens. Continuous silicone gasketing. All external hardware is corrosion resistant including HubbellGard ceramic coated screws. Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware. Photometric data & accessories - see page L191. 3/4" NPT entry on back lower left.
Application
KF Series floodlights can be used in industrial installations where flammable gases or vapors may exist due to abnormal conditions resulting in the creation of a Class I, Div. 2 hazardous location as defined by the NEC. Also can be used where general corrosive atmospheric conditions exist such as ocean piers, marinas, and costal areas. Designed for heavy duty applications where long life and maintenance-free service are essential.
Catalog Number
KFP400-76
Color
Bronze
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Metal Halide Pulse
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Number of Lamps
0
Operating Cycles
12,000 hrs
Optic Type
Glass Lens
Product Family
Lighting
Series
KF Series
Type
Aluminum Pulse Start Metal Halide Floodlight
UPC
783936014807
Dimensions
18.125 in x 10.125 in x 23.25 in
Gross Weight with Packaging
40.16
Height
23.25 in
Length
18.125 in
Width
10.125 in
Frequency Rating
60 Hz
Initial Lumens
43900
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
400 W
EU RoHS Indicator
Hazardous Rating(s)
Operating Cycles
12,000 hrs
Number of Lamps
0