

Brand: Killark
Catalog ID: KFS-6G
Steel slipfitter for 2" pipe (2-3/8" o.d.) tenon. Hot-dipped galvanized (bolts included).
Application
For use with KFSS Series lighting.
Catalog Number
KFS-6G
Color
Silver
EU RoHS Indicator
Material
Steel
Product Family
Lighting
Type
Steel Slipfitter For 2” Pip
UPC
783936384191
Dimensions
12 in x 8.421 in x 5.625 in
Gross Weight with Packaging
5
Height
5.625 in
Length
12 in
Width
8.421 in
EU RoHS Indicator