HUBBELL CANADA
KFS250SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
Image of KFS250SS KFS250SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
Image of KFS250SS KFS250SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz
Discontinued

KFS250SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand: Killark

Catalog ID: KFS250SS

KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

  • Type 316 Stainless Steel Housing. 16-gauge housing ensures low corrosion and long life, reducing maintenance costs
  • Rugged quick-release 316 SS Lens Latches. No hardware seizing on disassembly saves maintenance time and money. Only tool needed is a screwdriver
  • 316 SS Safety Lens Door Chains. Enables hands-free safe re-lamping
  • 316 SS Mounting Yoke Reliable and safe installation
  • Highly efficient photometrics and excellent asymmetrical distribution. Photometrics above 85%. Minimizes the number of required fixtures to deliver desired light levels. Saves in energy costs
  • Hot-dipped Galvanized Steel Mounting Accessories. Corrosion resistant in marine and corrosive environments, assuring reliable installation
  • 316 SS 3/4” Conduit Hub. Maintains grounding continuity. Watertightseal. Corrosion resistant
  • Silicone Gasketed Lens Door Frame. Provides watertight seal, protecting interior from moisture and corrosives

Type 316 stainless steel housing: 16-gauge housing ensures low corrosion and long life, reducing maintenance costs. Rugged quick-release 316 SS lens latches: no hardware seizing on disassembly saves maintenance time and money; only tool needed is a screwdriver. 316 SS safety lens door chains: enables hands-free safe re-lamping. 316 SS mounting yoke reliable: safe installation. Highly efficient photometrics and excellent asymmetrical distribution: photometrics above 85%; minimizes the number of required fixtures to deliver desired light levels; saves in energy costs. Hot-dipped galvanized steel mounting accessories: corrosion resistant in marine and corrosive environments, assuring reliable installation.

General

Application

Offshore production platforms, refineries, offshore drilling rigs and barges, ocean-going vessels ports, wharfs, and jetties, waste water and sewage treatment facilities, any type of washdown, corrosive, abrasive, or dirty environment.

Catalog Number

KFS250SS

Color

Silver

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Stainless Steel

Mounting Type

Trunnion

Number of Lamps

0

Optic Type

Glass Lens

Series

KFSS Series

Type

Stainless Steel High Pressure Sodium Floodlight

UPC

783936384245

Dimensions

Dimensions

21.75 in x 21.75 in x 10 in

Gross Weight with Packaging

53

Height

10 in

Length

21.75 in

Width

21.75 in

Electrical Ratings

Frequency Rating

60 Hz

Initial Lumens

27500

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

250 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Configuration

Number of Lamps

0