HUBBELL CANADA
KFS256SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - 120/277/347V At 60Hz
Image of KFS256SS KFS256SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - 120/277/347V At 60Hz
Image of KFS256SS KFS256SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - 120/277/347V At 60Hz
Discontinued

KFS256SS - KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - 120/277/347V At 60Hz

Brand: Killark

Catalog ID: KFS256SS

KFSS Series - Stainless Steel 250 Watt High Pressure Sodium Marine Floodlight (Lamp Not Included) - 120/277/347V At 60Hz

  • Type 316 Stainless Steel Housing. 16-gauge housing ensures low corrosion and long life, reducing maintenance costs
  • Rugged quick-release 316 SS Lens Latches. No hardware seizing on disassembly saves maintenance time and money. Only tool needed is a screwdriver
  • 316 SS Safety Lens Door Chains. Enables hands-free safe re-lamping
  • 316 SS Mounting Yoke Reliable and safe installation
  • Highly efficient photometrics and excellent asymmetrical distribution. Photometrics above 85%. Minimizes the number of required fixtures to deliver desired light levels. Saves in energy costs
  • Hot-dipped Galvanized Steel Mounting Accessories. Corrosion resistant in marine and corrosive environments, assuring reliable installation
  • 316 SS 3/4” Conduit Hub. Maintains grounding continuity. Watertightseal. Corrosion resistant
  • Silicone Gasketed Lens Door Frame. Provides watertight seal, protecting interior from moisture and corrosives

General

Catalog Number

KFS256SS

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Stainless Steel

Mounting Type

Trunnion

Optic Type

Glass Lens

Series

KFSS Series

UPC

783936384252

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Tri - 120/277/347 VAC

Wattage

250 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66