Brand: Killark
Catalog ID: KFS400-SSNR
The KFSS Series HID floodlights are designed with a stainless steel housing for supreme durability in harsh and hazardous environments. The KFSS Series floodlight are suitable for wet locations and high ambient areas.
Catalog Number
KFS400-SSNR
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KFSS
UPC
783936042251
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
400 W
Hazardous Rating(s)
IP Rating
IP66