

Brand: Killark
Catalog ID: KFS406SS
Catalog Number
KFS406SS
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
High Pressure Sodium
Material
Stainless Steel
Mounting Type
Trunnion
Optic Type
Glass Lens
Series
KFSS Series
UPC
783936384276
Frequency Rating
60 Hz
Voltage Rating
Tri - 120/277/347 VAC
Wattage
400 W
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66