HUBBELL CANADA
Image of KIT201 Kit Contains: One 2104Lu & One Pair Of 820D Brackets, Nmd90 And Ac90 (10-Pack), KIT201

Kit Contains: One 2104Lu & One Pair Of 820D Brackets, Nmd90 And Ac90 (10-Pack), KIT201

Brand: TradeSelect

Catalog ID: KIT201

Kit contains: One 2104LU & One pair of 820D Brackets, NMD90 and AC90 (10-Pack)

Plaster ears allow box to be used in rework applications

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited. Contains: One 2104LU & One pair of 820D Brackets

Bracket Type

No Bracket

Catalog Number

KIT201

Color

Drawn or Welded

Welded

Ends Cable

4

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

626463020586

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.63 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

750