HUBBELL CANADA
KK12A39U10S, 12-Conductor, 10-Hole NEMA, w/ PENETROX
Image of KK12A39U10S KK12A39U10S, 12-Conductor, 10-Hole NEMA, w/ PENETROX
*Representative image
Image of KK12A39U10S KK12A39U10S, 12-Conductor, 10-Hole NEMA, w/ PENETROX

KK12A39U10S, 12-Conductor, 10-Hole NEMA, w/ PENETROX

Brand: Burndy

Catalog ID: KK12A39U10S

Stacked StyleConnector, up to 12 Conductors - #2 AWG-750 kcmil, 10-Hole NEMA mounting holes (1/2" Stud, 1.75" Spacing), includes oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Stacked configurations are ideal in limited space applications

General

Catalog Number

KK12A39U10S

Product Type

6+ Cables

Type

Bolted Lugs & Terminals

UPC

621945647558

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in