

Brand: Burndy
Catalog ID: KLU25
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated
Catalog Number
KLU25
Connector Type
Pressure Bar
Hardware Type
No. 8-32 Slotted RoundMachine Screw
Installation Torque Recommended in-lb
20
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
SCRULUG
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810351369
UPC 14 Digit GTIN
00781810351369
Dimension - B Length fraction
9/32 in
Dimension - B Length inch
0.28 in
Dimension - Bolt Size fraction
#6
Dimension - Height mm
0 mm
Dimension - Hole Size inch
0.14 in
Dimension - Hole Size mm
4 mm
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - N inch
0.21 in
Dimension - Pad Width inch
0.31 in
Dimension - Screw Size inch
8-32
Dimension - Strip Length inch
7/16
Dimension - Stud Size inch
#6
Package Height
3.25 in
Package Length
4.6 in
Package Weight
1.27 lb
Package Width
3.25 in
Conductor - Copper Solid Size
14;13;12;11;10
Conductor - Copper Solid Size Range
14-10
Conductor - Copper Str Size
14;12;10
Conductor - Copper Str Size Range
14-10
Conductor Size
14-10 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
20
Connector Type
Pressure Bar
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1000
Pallet Quantity
99000