HUBBELL CANADA
KLU300, Cu Terminal, Offset Tongue, Range Taking, 1-Hole
Image of KLU300 KLU300, Cu Terminal, Offset Tongue, Range Taking, 1-Hole
Image of KLU300 KLU300, Cu Terminal, Offset Tongue, Range Taking, 1-Hole

KLU300, Cu Terminal, Offset Tongue, Range Taking, 1-Hole

Brand: Burndy

Catalog ID: KLU300

Offset Tongue Copper Terminal, 1-hole, 3/8" Stud, 1/0 AWG Str-350 kcmil, Unplated

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated

Catalog Number

KLU300

Connector Type

Pressure Bar

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351420

UPC 14 Digit GTIN

00781810351420

Dimensions

Dimension - B Length fraction

1-7/32 in

Dimension - B Length inch

1.22 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.83 in

Dimension - N inch

0.52 in

Dimension - Pad Width inch

0.99 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

1-5/8

Dimension - Stud Size inch

3/8

Package Height

3.25 in

Package Length

4.75 in

Package Weight

2.13 lb

Package Width

3.25 in

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

1/0 -350 kcmil

Conductor Size

1/0 AWG-350 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

275

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

60

Pallet Quantity

4860